Brawler HPS Skid Steer Solidflex Smooth

Brawler HPS Solidflex Skid Steer Smooth

Brawler HPS (High Performance Solid) Skid Steer tires are designed to perform in extreme environments including scrap metal recycling, waste transfer stations and mining operations.

Trelleborg-Brawler-HPS-SkidSteer-Solidflex-Smooth-200x281

The Brawler HPS Solidflex features elliptical apertures to deliver a comfortable ride resulting in reduced equipment and operator fatigue.

• Durable cut resistant rubber compound eliminates downtime caused by tire damage

• Deep lug tread design offers 3 times more wearable rubber than a pneumatic tire


Downloads

Construction Brochure Imperial Sizes

Trelleborg Construction series tires tracks and wheels  

Download (pdf)

Construction Brochure Metric Sizes

Engineered for the extreme  

Download (pdf)

Technical Data

metric sizes
Size Pneumatic Equivalent Size Tire O.D.
[mm]
Width
[mm]
Tread Depth
[mm]
Weight
[kg]
Load Capacity
25 km/h [kg]
31x10-20/7.5  10-16.5  785 254 41 69 2815
33x12-20/7.5  12-16.5  840 305 56 98 2970
36x14-20/7.5  14-17.5  915 356 71 142 3310
40x14-20/10 15-19.5 1015 356 94 203 4955
metric sizes
Size Pneumatic Equivalent Size Tire O.D.
[mm]
Width
[mm]
Rubber Thickness
[mm]
Tread Depth
[mm]
Weight
[kg]
Load Capacity
10 km/h [kg]
31x6x10 10-16.5 785 254 157 48 104 3000
33x6x11 12-16.5 840 279 155 61 127 3600
36x7x11 14-17.5 915 279 168 71 155 3885

Product Movies

Contact Us

Get in touch with our experts and let us help you in finding the right solution to empower your business.

 
*
*
*
*
*
*
To submit this info you need to agree to the Privacy Notice and legal disclaimer. I agree to the Privacy Notice and legal disclaimer *