Excavator Dual Assembly

Excavator Dual Assembly (Solid)

The Trelleborg Excavator Dual Assembly is ideal for use in the scrap metal yards.

Trelleborg_Resilient_Excavator-Dual-Assembly_200x281Trelleborg Excavator tyres offer excellent traction and stability through their innovative tread design and construction while keeping machine downtime to a minimum by eliminating punctures. This tire delivers outstanding performance in environments where safety is vital and downtime unacceptable.

This assembly features more than just a premium tyre. The high quality wheel is designed for heavy duty use and the center spacer eliminates debris from entering the assembly. 

• Wide profile improves stability

• Excellent Traction

• Reinforced sidewall protection eliminates punctures


Downloads

Construction Brochure Imperial Sizes

Trelleborg Construction series tires tracks and wheels  

Download (pdf)

Construction Brochure Metric Sizes

Engineered for the extreme  

Download (pdf)

Technical Data

metric SIZES
Tire Description Size Available Rims Tire O.D.
[mm]
Width
[mm]
Static Load [mm] Load Capacity
25 km/h [kg]
Excavator 10.00-20  7.0; 7.5 & 8.0 1010 560 15100 10000
Excavator 12.00-20 8.0 & 8.5 1098 630 19220 12600
Excavator XL 10.00-20  7.0; 7.5 & 8.0 1023 570 15100 10000
Excavator XL 12.00-20 8.0 & 8.5 1093 620 19220 12600

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*