Excavator

Excavator (Solid)

The Trelleborg Excavator range is ideal for use in the construction, waste management and timber industries.

Trelleborg_Resilient_Excavator_200x281

Trelleborg Excavator tyres offer excellent traction and stability through their innovative tread design and construction while keeping machine downtime to a minimum by eliminating punctures. This tyre delivers outstanding performance in environments where safety is vital and downtime unacceptable.

The Trelleborg Excavator range is ideal for use in the construction, waste management and timber industries.

Downloads

Construction Brochure Imperial Sizes

Trelleborg Construction series tires tracks and wheels  

Download (pdf)

Construction Brochure Metric Sizes

Engineered for the extreme  

Download (pdf)

Technical Data

metric SIZES
Size Available Rims Tire O.D.
[mm]
Width
[mm]
Static Load [mm] Load Capacity
25 km/h [kg]
10.00-20  7.0; 7.5 & 8.0 1010 240 7550 5000
12.00-20 8.0 & 8.5 1098 258 9510 6250

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*