Brawler HPS Solidflex Smooth

Brawler HPS Solidflex Smooth (Solid)

Brawler HPS (High Performance Solid) tyres are designed to perform in extreme environments.

Brawler HPS (High Performance Solid) tyres are designed to perform in extreme environments including scrap metal recycling, waste transfer stations and mining operations.

• Up to 3 times more wearable rubber than pneumatic tyres

• Fits OEM wheels

• Elliptical apertures for increased deflection

• Soft Ride construction reduces vibration and protects machine and operator

Downloads

Construction Brochure Imperial Sizes

Trelleborg Construction series tires tracks and wheels  

Download (pdf)

Construction Brochure Metric Sizes

Engineered for the extreme  

Download (pdf)

Brawler HPS Soft Ride Brochure Metric Sizes

Tough Jobs - Soft Ride  

Download (pdf)

Brawler HPS Soft Ride Brochure Imperial Sizes

Tough Jobs - Soft Ride  

Download (pdf)

Technical Data

metric

Brawler HPS Solidflex Smooth

Tire Size Alternative Size
Rim
Overall Diameter [mm]
Section Width [mm]
Tread Depth [mm]
Load Capacity
10 km/h [kg]
17.5-25 445/80-25 14.0-25 1.340 446 155
8.805
20.5-25 525/80-25 17.0-25
1.495 527
188 12.155
23.5-25 605/80-25 19.5-25
1.630  606 216
15.320
26.5-25 685/80-25 22.0-25
1.715 718 236 18.295
29.5-25
25.0-25 1.845 761 264 22.540
18.00-33     13.0-33  1.816 457  216  12.000 

Brawler HPS Solidflex Smooth Soft Ride

Tyre Size Alternative Size
Rim Size
Overall Diameter
[mm]
Section Width
[mm]
Tread Depth
[mm]
Load Capacity
10km/h [kg]
17.5-25 445/80-25 14.0-25 1340 446 155
8805
20.5-25 525/80-25 17.0-25 1495 527
188 12155
23.5-25 605/80-25 19.5-25 1630  606 216
15320
26.5-25 685/80-25 22.0-25 1715 718 236 18295
29.5-25
25.0-25
1845
761
264
22540

Product Movies

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*
*