Elliptical apertures deliver a comfortable ride
Durable cut resistant rubber compound eliminates downtime caused by tire damage
Deep lug tread design offers 3 times more wearable rubber than a pneumatic tire
The Brawler HPS Solidflex features elliptical apertures to deliver a comfortable ride resulting in reduced equipment and operator fatigue.
• Durable cut resistant rubber compound eliminates downtime caused by tyre damage
• Deep lug tread design offers 3 times more wearable rubber than a pneumatic tyre
Trelleborg Construction series tires tracks and wheels
Download (pdf)Size | Pneumatic Equivalent Size | Tire O.D. [mm] |
Width [mm] |
Tread Depth [mm] |
Weight [kg] |
Load Capacity 25 km/h [kg] |
31x10-20/7.5 | 10-16.5 | 785 | 254 | 41 | 69 | 2815 |
33x12-20/7.5 | 12-16.5 | 840 | 305 | 56 | 98 | 2970 |
36x14-20/7.5 | 14-17.5 | 915 | 356 | 71 | 142 | 3310 |
40x14-20/10 | 15-19.5 | 1015 | 356 | 94 | 203 | 4955 |
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.