DOCK S

DOCK S

Mineralöl- und Benzinschläuche/Betankungsschläuche

Design

Technische Zeichnung

Seele

oil resistant NBR, black, smooth

Karkasse

synthetic textile cords with embedded steel helix

Decke

oil and weather resistant CR, black, fabric impression

Einsatztemperatur

-20°C to +82°C.

Elektrische Leitfähigkeit

built-in conductive wire (electrical discontinuity available on request).

Norm und Zulassung

EN 1765:2004 type S15 (supersedes BS 1435-1).

Schlaucharmaturen

Manufactured with swaged flanges: fixed or swivel (ISO PN16, PN20 ASA150), slip-on, RTJ, RF or welding-neck type. Other mechanical specifications (diameter, bursting pressure, etc.): on request, consult us.

Zusatzinformationen

HNBR liner available on request for hot oil up to 125°C in continuous service or 135°C in temporary service. FKM liner available on request for refined products with aromatic content up to 100% or hot oil at 150°C in continuous service or 200°C in temporary service.

Längentoleranz: ±1% (gemäß Norm ISO 1307)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil and Petroleum Supply Chain Brochure

Oil and Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Produktsortiment