Solidmatic

Solidmatic

Solidmatic is a 2-stage tire designed for use on aerial platform lifts, aircraft maintenance stands, tow bars, crew stairs, push/pull tractors and container loaders.

Solidmatic is designed to last. The compound is reinforced with high tensile nylon which makes it more durable. Ideal for standard applications where the machine is not in constant use

• Cost effective option

• OEM approved


Ke stažení

[Download item]

[Text]

[Button text]

Technická data

metric sizes
Size Rim Width
[in]
Tread Design O.D.
[in]
Tread Width
[in]
Load Capacity
6 mph 
Weight
[lbs]
300x8 2,50 S 14,0 4,0 1.540 16,0
400x8 2,50 R 16,0 5,1 1.940 26,0
400x8 2,50 L 16,0 4,1 1.750 26,0
400x8 3,00 R 16,0 5,1 2.325 27,0
400x8 3,75 R 16,0 5,1 2.905 28,0
16x5-8 3,75 R 16,0 5,8 2.870 31,0
16x5-8 4,25 R 16,0 5,8 3.455 32,0
500x8 3,00 L 17,9 5,1 2.670 40,0
500x8 3,25 L 17,9 5,1 2.900 40,0
500x8 3,50 L 17,9 5,1 3.120 40,0
500x8 3,75 L, R 17,9 5,1 3.340 41,0
600x9 4,00 R 20,0 6,0 4.230 65,0
600x9 4,00 L 21,4 5,8 4.230 65,0
650X10 5,00 L 23,4 6,9 5.810 92,0

Kontaktujte nás

Spojte se s našimi odborníky, kteří vám pomohou najít to správné řešení na podporu vašeho podnikání.

 
*
*
*
*
*
*
*