Permathane Press-On

Permathane Press-On (Premium)

Permathane Press-On polyurethane tires offer additional load capacity and resistance to extreme cold.

Trelleborg_Polyurethane_Permathane-Blue_200x281Permathane Press-On tires are available in the following durometers:

80 Durometer – The softest polyurethane material in the industry. This soft compound reduces vibration, protecting equipment and operators.

• Exceeds load capacity of rubber 

• Resistance to chunking

• Non-marking, chemical resistant compound 

90 Durometer – All-purpose compound for use on most surfaces.

• Good load capacity

• Resistance to chunking

• Smooth riding 

95 Durometer – This hard compound is designed to provide up to 15% greater load capacity.

• Minimizes heat build-up

• Excellent tire life

• High load capacity

Sipped tires available for increase traction on wet surfaces.

Kontaktujte nás

Spojte se s našimi odborníky, kteří vám pomohou najít to správné řešení na podporu vašeho podnikání.

 
*
*
*
*
*
*
*